Grove Gear HMQ252-100-1-2.438-140TC-L1
Part #:HMQ252-100-1-2.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ: | 7.85 in |
| AK: | 4.5 | T: | 2.438 |
| BF: | 0.41 | C: | 14 in |
| G: | 2.91 | V: | 4.26 in |
| AD: | 8.85 | B: | 13 |
| D: | 5.12 | AJ: | 5.88 |
| AG: | 10.5 | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
| BD: | 5.88 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 39 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

