Grove Gear HMQ252-100-1-2.438-140TC-L9
Part #:HMQ252-100-1-2.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | F: | 5.81 |
| AE1: | 0.97 | BF: | 0.41 |
| AE2: | 0.68 | BD: | 5.88 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AD: | 8.85 | B: | 13 |
| BE: | 0.38 in | G: | 2.91 |
| T: | 2.438 | V: | 4.26 in |
| D: | 5.12 | RQ: | 7.35 in |
| C: | 14 in | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.072 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 17.5 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

