How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| G: | 2.91 | D: | 5.12 |
| LQ1: | 8.61 in | T: | 2.438 |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| F: | 5.81 | BE1: | 0.5 in |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | AE1: | 0.97 |
| AD: | 8.85 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Model Code: | HMQ252 | Ratio: | 100:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.072 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

