How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| G: | 2.91 | C: | 14 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| F: | 5.81 | BD: | 9 |
| BF: | 0.53 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AD: | 8.85 | B: | 13 |
| AE1: | 0.97 | AJ: | 7.25 |
| T: | 2.438 | BE1: | 0.5 in |
| AE2: | 0.68 | RQ: | 7.98 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Output RPM: | 17.5 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.072 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

