How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 5.12 |
| AG: | 10.5 | RQ: | 7.98 in |
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | AK: | 8.5 |
| BF: | 0.53 | C: | 14 in |
| BE1: | 0.5 in | G: | 2.91 |
| B: | 13 | BD: | 9 |
| T: | 2.438 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| V: | 4.26 in | F: | 5.81 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Bore Code: | 39 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Output Diameter (in): | 2.438 in | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.072 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

