How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ: | 7.85 in |
| AJ: | 5.88 | AE2: | 0.68 |
| AE1: | 0.97 | BD: | 5.88 |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | T: | 2.438 |
| F: | 5.81 | D: | 5.12 |
| C: | 14 in | AG: | 10.5 |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

