How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 2.438 |
| BF: | 0.41 | B: | 13 |
| G: | 2.91 | LQ: | 7.85 in |
| AD: | 8.85 | I: | 7.5 in |
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AK: | 4.5 | V: | 4.26 in |
| F: | 5.81 | AE1: | 0.97 |
| RQ: | 7.35 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

