Grove Gear HMQ252-100-1-2.500-140TC-L2
Part #:HMQ252-100-1-2.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2.5 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| B: | 13 | D: | 5.12 |
| BD: | 5.88 | BF: | 0.41 |
| LQ: | 7.85 in | F: | 5.81 |
| RQ: | 7.35 in | G: | 2.91 |
| AJ: | 5.88 | AD: | 8.85 |
| C: | 14 in | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.875 | Bore Code: | 40 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.072 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

