Grove Gear HMQ252-100-1-2.500-140TC-L4
Part #:HMQ252-100-1-2.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AJ: | 5.88 |
| RQ: | 7.35 in | C: | 14 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 7.85 in | AG: | 10.5 |
| F: | 5.81 | AK: | 4.5 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | V: | 4.26 in |
| AE2: | 0.68 | BD: | 5.88 |
| G: | 2.91 | D: | 5.12 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.072 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 17.5 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

