Grove Gear HMQ252-100-1-2.500-180TC
Part #:HMQ252-100-1-2.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.91 |
| F: | 5.81 | AK: | 8.5 |
| V: | 4.26 in | AE1: | 0.97 |
| D: | 5.12 | BD: | 9 |
| C: | 14 in | AJ: | 7.25 |
| I: | 7.5 in | T: | 2.5 |
| B: | 13 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | BF: | 0.53 |
| LQ1: | 8.61 in | AE2: | 0.68 |
Technical Specifications
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.072 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

