Grove Gear HMQ252-100-1-2.500-180TC-L4
Part #:HMQ252-100-1-2.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | V: | 4.26 in |
| B: | 13 | AE2: | 0.68 |
| D: | 5.12 | AJ: | 7.25 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| BE1: | 0.5 in | C: | 14 in |
| I: | 7.5 in | F: | 5.81 |
| AD: | 8.85 | G: | 2.91 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 2.072 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

