Grove Gear HMQ252-100-1-2.500-180TC-L9
Part #:HMQ252-100-1-2.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| BF: | 0.53 | LQ1: | 8.61 in |
| I: | 7.5 in | AJ: | 7.25 |
| AD: | 8.85 | AE2: | 0.68 |
| G: | 2.91 | AG: | 10.5 |
| T: | 2.5 | BD: | 9 |
| AK: | 8.5 | V: | 4.26 in |
| C: | 14 in | F: | 5.81 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.072 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

