How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 10.5 |
| AE1: | 0.97 | F: | 5.81 |
| BE1: | 0.5 in | V: | 4.26 in |
| AE2: | 0.68 | B: | 13 |
| BD: | 9 | AD: | 8.85 |
| AK: | 8.5 | C: | 14 in |
| D: | 5.12 | G: | 2.91 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 2.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.072 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

