How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| AJ: | 7.25 | V: | 4.26 in |
| RQ: | 8.54 in | BF: | 0.53 |
| AD: | 8.85 | BD: | 9 |
| LQ1: | 9.17 in | C: | 14 in |
| AE2: | 0.68 | AE1: | 0.97 |
| G: | 2.91 | BE1: | 0.5 in |
| B: | 13 | AG: | 10.5 |
| D: | 5.12 | T: | 2.5 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 2.072 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

