How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AK: | 8.5 | AE1: | 0.97 |
| BF: | 0.53 | BD: | 9 |
| G: | 2.91 | LQ1: | 9.17 in |
| AG: | 10.5 | RQ: | 8.54 in |
| V: | 4.26 in | BE1: | 0.5 in |
| T: | 2.5 | C: | 14 in |
| AD: | 8.85 | I: | 7.5 in |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

