How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| T: | 2.5 | BD: | 5.88 |
| AJ: | 5.88 | C: | 14 in |
| I: | 7.5 in | V: | 4.26 in |
| D: | 5.12 | F: | 5.81 |
| AG: | 10.5 | AE1: | 0.97 |
| AD: | 8.85 | RQ: | 7.35 in |
| B: | 13 | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ252 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Bore Code: | 40 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

