How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AJ: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | AD: | 8.85 |
| AE2: | 0.68 | AE1: | 0.97 |
| C: | 14 in | BE: | 0.38 in |
| LQ: | 7.85 in | AG: | 10.5 |
| BD: | 5.88 | B: | 13 |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | D: | 5.12 |
| T: | 2.5 | BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.072 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Model Code: | HMQ252 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

