How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BD: | 5.88 |
| LQ: | 7.85 in | RQ: | 7.35 in |
| T: | 2.688 | BF: | 0.41 |
| AD: | 8.85 | V: | 4.26 in |
| I: | 7.5 in | C: | 14 in |
| AE1: | 0.97 | G: | 2.91 |
| AK: | 4.5 | AG: | 10.5 |
| F: | 5.81 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.68 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

