How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| B: | 13 | V: | 4.26 in |
| F: | 5.81 | BD: | 5.88 |
| LQ: | 7.85 in | D: | 5.12 |
| C: | 14 in | BE: | 0.38 in |
| AE2: | 0.68 | AK: | 4.5 |
| BF: | 0.41 | RQ: | 7.35 in |
| G: | 2.91 | AD: | 8.85 |
| AG: | 10.5 | T: | 2.688 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.688 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.072 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

