How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| G: | 2.91 | AJ: | 7.25 |
| LQ1: | 8.61 in | D: | 5.12 |
| T: | 2.688 | V: | 4.26 in |
| AE2: | 0.68 | AG: | 10.5 |
| AE1: | 0.97 | BE1: | 0.5 in |
| BD: | 9 | C: | 14 in |
| AK: | 8.5 | B: | 13 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AD: | 8.85 |
Technical Specifications
| Bore Code: | 43 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Diameter (in): | 2.688 in | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.072 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

