How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 7.98 in |
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | C: | 14 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BD: | 9 | BF: | 0.53 |
| T: | 2.688 | V: | 4.26 in |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 5.81 | LQ1: | 8.61 in |
| I: | 7.5 in | AE1: | 0.97 |
| AG: | 10.5 | AE2: | 0.68 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.072 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 43 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

