How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AD: | 8.85 |
| C: | 14 in | T: | 2.688 |
| G: | 2.91 | F: | 5.81 |
| B: | 13 | AE2: | 0.68 |
| AK: | 8.5 | AE1: | 0.97 |
| AJ: | 7.25 | RQ: | 7.98 in |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Bore Code: | 43 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.072 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

