How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | I: | 7.5 in |
| T: | 2.688 | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.97 |
| D: | 5.12 | LQ1: | 8.61 in |
| AE2: | 0.68 | C: | 14 in |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.072 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

