How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 5.81 |
| V: | 4.26 in | AE2: | 0.68 |
| I: | 7.5 in | G: | 2.91 |
| RQ: | 8.54 in | BF: | 0.53 |
| AJ: | 7.25 | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| T: | 2.688 | AG: | 10.5 |
| BE1: | 0.5 in | B: | 13 |
| AK: | 8.5 | LQ1: | 9.17 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.072 | Input Bore (C Face): | 1.625 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

