Grove Gear HMQ252-100-1-2.938-140TC
Part #:HMQ252-100-1-2.938-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BF: | 0.41 |
| LQ: | 7.85 in | AK: | 4.5 |
| T: | 2.938 | RQ: | 7.35 in |
| AD: | 8.85 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 10.5 |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | AE1: | 0.97 |
| D: | 5.12 | I: | 7.5 in |
| G: | 2.91 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

