Grove Gear HMQ252-100-1-2.938-140TC-L9
Part #:HMQ252-100-1-2.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.938 |
| AG: | 10.5 | AK: | 4.5 |
| RQ: | 7.35 in | AD: | 8.85 |
| F: | 5.81 | AJ: | 5.88 |
| V: | 4.26 in | BF: | 0.41 |
| B: | 13 | C: | 14 in |
| LQ: | 7.85 in | G: | 2.91 |
| I: | 7.5 in | AE1: | 0.97 |
| AE2: | 0.68 | BD: | 5.88 |
| D: | 5.12 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

