How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AE2: | 0.68 |
| AE1: | 0.97 | T: | 2.938 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| V: | 4.26 in | C: | 14 in |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 13 | D: | 5.12 |
| G: | 2.91 | AG: | 10.5 |
| BD: | 9 | LQ1: | 8.61 in |
| AK: | 8.5 | AD: | 8.85 |
Technical Specifications
| Bore Code: | 47 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

