How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.68 |
| AD: | 8.85 | BE1: | 0.5 in |
| B: | 13 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 10.5 |
| C: | 14 in | F: | 5.81 |
| V: | 4.26 in | T: | 2.938 |
| AK: | 8.5 | AE1: | 0.97 |
| RQ: | 7.98 in | I: | 7.5 in |
| G: | 2.91 | BD: | 9 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 47 | Input HP @ 1750 RPM: | 2.072 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

