How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| BF: | 0.53 | T: | 2.938 |
| LQ1: | 9.17 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| RQ: | 8.54 in | AK: | 8.5 |
| G: | 2.91 | C: | 14 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| F: | 5.81 | D: | 5.12 |
| V: | 4.26 in | AD: | 8.85 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.072 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

