How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| T: | 2.938 | AD: | 8.85 |
| AE2: | 0.68 | BE: | 0.38 in |
| V: | 4.26 in | LQ: | 7.85 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| G: | 2.91 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BD: | 5.88 | B: | 13 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 14 in | D: | 5.12 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.072 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 47 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

