How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.41 |
| AG: | 10.5 | AD: | 8.85 |
| AE2: | 0.68 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| AK: | 4.5 | G: | 2.91 |
| LQ: | 7.85 in | B: | 13 |
| BD: | 5.88 | D: | 5.12 |
| F: | 5.81 | C: | 14 in |
| AJ: | 5.88 | V: | 4.26 in |
| BE: | 0.38 in | T: | 2.938 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Ratio: | 100:1 | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

