How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BD: | 5.88 |
| RQ: | 7.35 in | V: | 4.26 in |
| AE2: | 0.68 | I: | 7.5 in |
| BE: | 0.38 in | T: | 3 |
| AE1: | 0.97 | AD: | 8.85 |
| AG: | 10.5 | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 7.85 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AK: | 4.5 |
| G: | 2.91 | F: | 5.81 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.072 |
| Output RPM: | 17.5 | Bore Code: | 48 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

