How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | BE1: | 0.5 in |
| BF: | 0.53 | AE1: | 0.97 |
| G: | 2.91 | D: | 5.12 |
| AD: | 8.85 | AG: | 10.5 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | C: | 14 in |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | RQ: | 7.98 in |
| B: | 13 | AK: | 8.5 |
| AE2: | 0.68 | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Ratio: | 100:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

