How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| RQ: | 7.98 in | C: | 14 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| BD: | 9 | D: | 5.12 |
| AD: | 8.85 | BF: | 0.53 |
| T: | 3 | G: | 2.91 |
| AG: | 10.5 | BE1: | 0.5 in |
| I: | 7.5 in | AK: | 8.5 |
| AE2: | 0.68 | B: | 13 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Assembly: | HMQ-1 | Ratio: | 100:1 |
| Bore Code: | 48 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.072 | Gear Type: | Worm |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

