How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | AD: | 8.85 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| B: | 13 | F: | 5.81 |
| C: | 14 in | LQ1: | 9.17 in |
| BE1: | 0.5 in | BD: | 9 |
| T: | 3 | RQ: | 8.54 in |
| BF: | 0.53 | AK: | 8.5 |
| G: | 2.91 | D: | 5.12 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 48 | Output RPM: | 17.5 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.072 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

