How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | AJ: | 7.25 |
| AD: | 8.85 | LQ1: | 9.17 in |
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | B: | 13 |
| C: | 14 in | BD: | 9 |
| G: | 2.91 | V: | 4.26 in |
| AE1: | 0.97 | AG: | 10.5 |
| AK: | 8.5 | AE2: | 0.68 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.072 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

