How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | B: | 13 |
| AD: | 8.85 | LQ1: | 9.17 in |
| T: | 3 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | RQ: | 8.54 in |
| AE2: | 0.68 | AE1: | 0.97 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| C: | 14 in | G: | 2.91 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.625 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

