How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AJ: | 7.25 | AE1: | 0.97 |
| G: | 2.91 | I: | 7.5 in |
| T: | 3.188 | BF: | 0.53 |
| V: | 4.26 in | C: | 14 in |
| D: | 5.12 | AG: | 10.5 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| F: | 5.81 | AK: | 8.5 |
| B: | 13 | BE1: | 0.5 in |
| BD: | 9 | AD: | 8.85 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.072 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

