How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| C: | 14 in | T: | 3.188 |
| B: | 13 | AK: | 8.5 |
| AD: | 8.85 | LQ1: | 8.61 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.97 | BE1: | 0.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | BD: | 9 |
| G: | 2.91 | RQ: | 7.98 in |
Technical Specifications
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-1 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

