How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AK: | 8.5 |
| AJ: | 7.25 | C: | 14 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AE1: | 0.97 | T: | 3.188 |
| AG: | 10.5 | AD: | 8.85 |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | B: | 13 |
| BF: | 0.53 | F: | 5.81 |
| V: | 4.26 in | G: | 2.91 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 51 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

