How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | V: | 4.26 in |
| AJ: | 7.25 | T: | 3.188 |
| AK: | 8.5 | BF: | 0.53 |
| AE1: | 0.97 | F: | 5.81 |
| B: | 13 | I: | 7.5 in |
| G: | 2.91 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AD: | 8.85 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.072 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

