How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | V: | 4.26 in |
| B: | 13 | D: | 5.12 |
| AE1: | 0.97 | AJ: | 7.25 |
| BE1: | 0.5 in | C: | 14 in |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| BD: | 9 | AE2: | 0.68 |
| AK: | 8.5 | T: | 3.188 |
| RQ: | 8.54 in | G: | 2.91 |
| F: | 5.81 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ252 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 17.5 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

