How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| C: | 14 in | BE1: | 0.5 in |
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | AE1: | 0.97 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| F: | 5.81 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 8.54 in | D: | 5.12 |
| BF: | 0.53 | AK: | 8.5 |
| B: | 13 | T: | 3.188 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Output Diameter (in): | 3.188 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

