Grove Gear HMQ252-100-1-3.438-140TC-L1
Part #:HMQ252-100-1-3.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ: | 7.85 in |
| D: | 5.12 | V: | 4.26 in |
| AJ: | 5.88 | AD: | 8.85 |
| RQ: | 7.35 in | BD: | 5.88 |
| AE2: | 0.68 | BF: | 0.41 |
| C: | 14 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | F: | 5.81 |
| BE: | 0.38 in | AK: | 4.5 |
| AE1: | 0.97 | T: | 3.438 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Output Diameter (in): | 3.438 in | Ratio: | 100:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

