How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| RQ: | 7.98 in | C: | 14 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| G: | 2.91 | AD: | 8.85 |
| AK: | 8.5 | T: | 3.438 |
| I: | 7.5 in | V: | 4.26 in |
| BE1: | 0.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AE1: | 0.97 | D: | 5.12 |
| B: | 13 | AE2: | 0.68 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.072 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

