How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| T: | 3.438 | AD: | 8.85 |
| AE1: | 0.97 | RQ: | 8.54 in |
| AK: | 8.5 | LQ1: | 9.17 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | C: | 14 in |
| F: | 5.81 | B: | 13 |
Technical Specifications
| Ratio: | 100:1 | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

