How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| AE1: | 0.97 | BE1: | 0.5 in |
| D: | 5.12 | G: | 2.91 |
| T: | 3.438 | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
| AD: | 8.85 | AE2: | 0.68 |
| F: | 5.81 | LQ1: | 9.17 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | RQ: | 8.54 in |
Technical Specifications
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

