How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| BE: | 0.38 in | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | T: | 3.438 |
| LQ: | 7.85 in | AE2: | 0.68 |
| V: | 4.26 in | BD: | 5.88 |
| AE1: | 0.97 | BF: | 0.41 |
| AG: | 10.5 | G: | 2.91 |
| F: | 5.81 | B: | 13 |
| RQ: | 7.35 in | C: | 14 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.072 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Bore Code: | 55 | Service Factor: | 1 |
| Output RPM: | 17.5 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

