How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AD: | 8.85 |
| D: | 5.12 | AG: | 10.5 |
| T: | 3.438 | C: | 14 in |
| AK: | 4.5 | B: | 13 |
| RQ: | 7.35 in | AE2: | 0.68 |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 5.88 | BE: | 0.38 in |
| F: | 5.81 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | G: | 2.91 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 2.072 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Output Diameter (in): | 3.438 in | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

