How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AD: | 8.85 |
| C: | 14 in | AJ: | 5.88 |
| B: | 13 | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.68 | RQ: | 7.35 in |
| BE: | 0.38 in | I: | 7.5 in |
| AE1: | 0.97 | BD: | 5.88 |
| T: | 3.438 | D: | 5.12 |
| G: | 2.91 | F: | 5.81 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.072 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

